TPS62825EVM-794

1.5 mm x 1.5 mm QFN Package, 2-A Step-down Converter With 1% Output Accuracy Evaluation Module

TPS62825EVM-794

Order now

Overview

The TPS62825EVM-794 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS62825 DCS-Control step-down buck converter. The EVM converts a 2.4-V to 5.5-V input voltage to a 1% accuracy regulated output voltage of 1.8 V at up to 2-A output current, with a maximum solution height of 1 mm. The TPS62825 comes in a small 1.5 x 1.5 mm² QFN package and is a highly efficient and small solution for point-of-load (POL) converters in all types of equipment, such as solid state drives (SSDs), computing, and factory automation.

Features
  • 2.4-V to 5.5-V input voltage range
  • 1.8-V output voltage (adjustable) with 1% accuracy
  • 2-A output current
  • Up to 97% efficiency
  • 1-mm maximum solution height
  • 4-μA operating quiescent current
  • 31-mm² total solution size
  • Pin-to-pin 1-A, 2-A, 3-A devices (TPS62825/6/7)
AC/DC & DC/DC converters (integrated FET)
TPS62824 2.4-V to 5.5-V input, 1-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN TPS62825 2.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN
Download View video with transcript Video

Order & start development

Evaluation board

TPS62825EVM-794 — 1.5 mm x 1.5 mm QFN Package, 2-A Step-down Converter With 1% Output Accuracy Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62825EVM-794 1.5 mm x 1.5 mm QFN Package, 2-A Step-down Converter With 1% Output Accuracy Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC714.ZIP (344 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS6282xEVM-794 Evaluation Module Mar 26, 2018
Data sheet TPS6282x 2.4V to 5.5V Input, 1, 2, 3, 4A Step-Down Converter With 1% Output Accuracy datasheet (Rev. I) PDF | HTML Mar 11, 2024
Certificate TPS62825EVM-794 EU Declaration of Conformity (DoC) Jan 2, 2019

Related design resources

Hardware development

EVALUATION BOARD
TPS62088EVM-814 TPS62088 3A Step-Down Converter Evaluation Module TPS62822EVM-005 TPS62822 2A Step-Down Converter With DCS-Control™ Evaluation Module TPS62826EVM-794 1.5 mm x 1.5 mm QFN Package, 3-A Step-down Converter With 1% Output Accuracy Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.