TPS62736EVM-205

TPS62736EVM-205 Programmable Output Nanopower Buck Converter with 50mA Load Evaluation Module Board

TPS62736EVM-205

Order now

Overview

Programmable Output Nanopower Buck Converter with 50mA Load Evaluation Module Board

The TPS62736 is a highly integrated Nanopower buck converter solution that is well suited for meeting the special needs of ultra low power applications such as energy harvesting. The TPS62736 evaluation module (EVM) facilitates evaluation of this buck converter.

Features
  • Input operating range of 2 V – 5.5 V
  • Output voltage and current of 1.8V and 50mA
  • User adjustable output voltage via resistors

Related Term:

AC/DC & DC/DC converters (integrated FET)
TPS62736 High Efficiency Nanopower Buck Converter with 50mA Load Capability | Step-Down
Download View video with transcript Video

Order & start development

Evaluation board

TPS62736EVM-205 — TPS62736EVM-205 Programmable Output Nanopower Buck Converter with 50mA Load Evaluation Module Board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62736EVM-205 TPS62736EVM-205 Programmable Output Nanopower Buck Converter with 50mA Load Evaluation Module Board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC540.ZIP (243 KB)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.