TPS62442EVM-122

TPS62442EVM-122

Order now

Overview

The TPS6244x-Q1 device is a high-frequency, synchronous, dual step-down converter optimized for a small solution size and high efficiency. The devices focus on high-efficiency, dual step-down conversion over a wide output current range. The internal compensation circuit allows a compact solution and small external components. The device is available in a 2.7-mm × 2.3-mm, including pins, VQFN package.

Features
  • Input voltage range: 2.75 V to 6 V
  • Dual output voltage from 0.6 V to 5.5 V
  • Output voltage accuracy ±1% (PWM operation)
  • Adjustable switching frequency of 1.8 MHz to 4 MHz
  • Optional spread spectrum clocking
DC/DC converters
TPS62441 — 2.75-V to 6-V, dual 1-A step-down converter in QFN package TPS62441-Q1 — Automotive, 2.75-V to 6-V, dual 1-A output, step-down converter with adjustable frequency TPS62442 — 2.75-V to 6-V, dual 2-A or 3-A and 1-A step-down converter in QFN package TPS62442-Q1 — Automotive 2.75-V to 6-V, dual 2-A or 3-A and 1-A output, adjustable frequency, step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS62442EVM-122 — TPS6244x-Q1 evaluation module 2.75-V to 6-V, dual step-down buck converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62442EVM-122 — TPS6244x-Q1 evaluation module 2.75-V to 6-V, dual step-down buck converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS62442EVM-122 User's Guide PDF | HTML Nov 17, 2021
Certificate TPS62442EVM-122 EU RoHS Declaration of Conformity (DoC) Oct 12, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos