TPS622312EVM-574

Evaluation Module for TPS622312, TPS622313, TPS622314 Ultra Small Step Down Converter (1.3, 1.5, 2)V

TPS622312EVM-574

Order now

Overview

The Texas Instruments TPS622312EVM-574 evaluation module helps designers evaluate the operation and performance of the TPS6223x family of devices. These devices are high-efficiency, ultra-small size, buck converters that switch at up to 3 MHz. This user's guide includes setup instructions, a schematic diagram, a bill of materials, and printed-circuit board layout drawings for the evaluation module

Features
  • 2 MHz / 3 MHz Switch Frequency
  • Up to 94% Efficiency
  • Output Peak Current up to 500mA
  • Excellent AC and Transient Load Regulation
  • High PSRR (up to 90dB)
  • VIN range from 2.05V to 6V
  • Optimized Power Save Mode For Low Output Ripple Voltage
  • Forced PWM Mode Operation
  • 100% Duty Cycle for Lowest Dropout
AC/DC & DC/DC converters (integrated FET)
TPS62230 2 MHz Ultra Small Step Down Converter with DCS-Control in 1x1.5 SON Package TPS622314-Q1 Automotive 2V to 6V, 500mA Buck Converter with 1.5V Fixed Output Voltage in 1x1.5mm SON Package
Download View video with transcript Video

Order & start development

Evaluation board

TPS622312EVM-574 — Evaluation Module for TPS622312, TPS622313, TPS622314 Ultra Small Step Down Converter (1.3, 1.5, 2)V

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS622312EVM-574 Evaluation Module for TPS622312, TPS622313, TPS622314 Ultra Small Step Down Converter (1.3, 1.5, 2)V

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS622312EVM-574 EU Declaration of Conformity (DoC) Jan 2, 2019
User guide TPS622312 EVM-574 User's Guide (Rev. A) Jul 31, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.