TPS62180EVM-581

15-V Input, 6-A Output, 2-Phase Step-Down Converter with Automatic Efficiency Enhancement (AEETM)

TPS62180EVM-581

Order now

Overview

The TPS62180EVM-581 (PWR581-001) facilitates the evaluation of the TPS62180 6-A, 2-phase buck converter.  The EVM outputs a 3.3-V output voltage from input voltages between 4V and 15V.  The TPS62180 features Automatic Efficiency Enhancement (AEETM) to deliver efficiencies in excess of 90% across the load current range.  The small solution size (99 mm2) and low profile possible enable a very dense power solution in tablets, Solid State Drives (SSDS), and other portable devices.

Features
  • Automatic Efficiency Enhancement (AEETM)
  • 4V-15V Input Voltage Range
  • 6-A Continuous Output Current
  • Output Voltage adjustable between 0.9V and 6V
  • 99 mm2 solution size
AC/DC & DC/DC converters (integrated FET)
TPS62180 4-V to 15-V, 6-A synchronous buck converter with power good, 1% accuracy, and adjustable soft start TPS62182 4-V to 15-V, 6-A ultra-small 2-phase synchronous buck converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS62180EVM-581 — 15-V Input, 6-A Output, 2-Phase Step-Down Converter with Automatic Efficiency Enhancement (AEETM)

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62180EVM-581 15-V Input, 6-A Output, 2-Phase Step-Down Converter with Automatic Efficiency Enhancement (AEETM)

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS62180EVM-581 User's Guide Sep 10, 2014
Certificate TPS62180EVM-581 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.