TPS62125EVM-044

TPS62125EVM-044

Order now

Overview

The TPS62125EVM-044 evaluation module (EVM) is designed to evaluate and test the operation and functionality of the TPS62125 device.  The TPS62125EVM-044 converts a 4-V to 17-V input voltage to a regulated 3.3-V output voltage that delivers 300 mA. The TPS62125 is a high efficiency and small solution for general purpose low power applications, such as those powered from multi-cell lithium, alkaline, or nickel batteries as well as energy harvesting.

Features
  • Wide input voltage range 3 V to 17 V
  • Low power enable comparator with 6-µA quiescent current
  • Adjustable enable threshold and hysteresis
  • Wide output voltage range 1.2 V to 10 V
  • 13-µA quiescent current
  • Advanced DCS-Control™ scheme
DC/DC converters
TPS62125 — 3V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis
Download View video with transcript Video

Order & start development

Evaluation board

TPS62125EVM-044 — 3-V to 17-V, 300-mA step-down converter with adjustable enable threshold evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62125EVM-044 — 3-V to 17-V, 300-mA step-down converter with adjustable enable threshold evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS62125 Buck Converter Evaluation Module User's Guide (Rev. C) PDF | HTML Jun 8, 2021
Certificate TPS62125EVM-044 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos