TPS62088YWCEVM-084

Tiny chip scale package 3-A, step-down converter with 1% output accuracy evaluation module

TPS62088YWCEVM-084

Order now

Overview

The TPS62088YWC evaluation module (EVM) facilitates the evaluation of the TPS62088 3-A, step-down converter with DCS-Control in a tiny 1.2-mm by 0.8-mm WCSP package with 0.3-mm pitch. The EVM outputs a 1.8-V output voltage with 1% accuracy from input voltages between 2.4 V and 5.5 V with a maximum solution height of 1 mm. The TPS62088YWC is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as solid state drives (SSDs), wearables, and smart phones.

Features
  • 2.4-V to 5.5-V input voltage range
  • 1% feedback voltage accuracy (over full -40°C to +125°C TJ)
  • 3 A of output current
  • 12 mm2 total solution height
  • 6-pin power enhanced WCSP package (1.2 mm x 0.8 mm x 0.3 mm)
AC/DC & DC/DC converters (integrated FET)
TPS62088 2.4-V to 5.5-V input, tiny 6-pin 3-A step-down converter in 1.2-mm x 0.8-mm WCSP
Download View video with transcript Video

Order & start development

Evaluation board

TPS62088YWCEVM-084 — Tiny chip scale package 3-A, step-down converter with 1% output accuracy evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62088YWCEVM-084 Tiny chip scale package 3-A, step-down converter with 1% output accuracy evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide Using the TPS62088EVM-084 May 22, 2019
Certificate TPS62088YWCEVM-084 EU Declaration of Conformity (DoC) Mar 29, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.