TPS61391EVM-058

TPS61391EVM-058

Order now

Overview

The TPS61391 is a step-up converter with the current mirror and sample / hold circuitry being integrated, which is designed for biasing and monitoring the avalanche photodiodes (APD) in the optical receivers. The TPS61391 supports up to 85-V output from an input ranging from 2.5 V to 5.5 V. The switching peak current is up to 1000 mA and the switching frequency is 700kHz.

Features
  • Input voltage range: 2.5 V to 5.5 V
  • Output voltage range: up to 85 V
  • High optical power protection with 0.5-μs response time
  • Switching frequency: 700kHz
DC/DC converters
TPS61391 85-VOUT Boost converter with current mirror
Download View video with transcript Video

Order & start development

Evaluation board

TPS61391EVM-058 — 85-V boost converter evaluation module for TPS61391

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61391EVM-058 85-V boost converter evaluation module for TPS61391

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS61391EVM-058 Evaluation Module Nov 14, 2019
Certificate TPS61391EVM-058 EU Declaration of Conformity (DoC) Nov 1, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos