TPS61381QEVM-126

TPS61381-Q1 evaluation module

TPS61381QEVM-126

Order now

Overview

The TPS61381QEVM-126 operates over a wide back up battery voltage range of 0V to 12V and main battery (VBAT port) voltage range of 0V-40V to achieve a bi-directional operation. The EVM supports an output up to 7.5A load at 3.6V BUB and 6.2V output in boost mode, and supports 50-100mA charging current in charger mode. The TPS61381QEVM-126 can support output voltage regulation accuracy better than 2.5% in boost mode and support better than 1% voltage accuracy in charger mode. The device functions are adjustable using I2C interface.

Features
  • Integrated 20mΩ high-side MOSFET and 6mΩ ISO FET to support true disconnection
  • I2C programmable CC, CV charger with integrated charging strategy
  • Auto detection on system voltage and automatic transition into boost mode when car battery malfunction occurs
  • Fault or operation status indication by STATUS pin and I2C
  • Backup battery State-of-Health(SOH) detection
  • 20μA quiescent current in standby mode
  • < 1μA shutdown current
  • < 1μA leakage current for pins connected to the back up battery (at Tj up to 60°C)
  • Frequency: 400kHz for automotive applications
  • Programmable spread spectrum for optimizing EMI
  • 3mm × 4mm 25-pin package with wettable flank
AC/DC & DC/DC converters (integrated FET)
TPS61381-Q1 400kHz boost converter with LDO charger and battery health detection
Download View video with transcript Video

Order & start development

Evaluation board

TPS61381QEVM-126 — TPS61381-Q1 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS61381-Q1EVM-126 Evaluation Module User's Guide PDF | HTML 21 Mar 2025
Certificate TPS61381QEVM EU Declaration of Conformity (DoC) 05 Sep 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos