TPS61322EVM-001

TPS61322EVM-001

Order now

Overview

The TPS61322x is a high performance, high efficiency synchronous boost converter which is based on hysteretic current control topology. The TPS61322 is designed for systems powered by alkaline battery, coin-cell battery, Li-ion battery or Li-polymer battery. The input voltage range is from 0.9V to 5.5V, with 0.8V minimum input voltage after startup is completed. The TPS61322 consumes 6µA quiescent current and achieves high efficiency at light load. The TPS61322x supports both synchronous and non-synchronous operation.

Features
  • Input Voltage Range: 0.9-V to 5.5-V
  • Output Voltage Range: 1.8-V to 5.5-V
  • 6-µA Quiescent Current
  • Support both synchronous and non-synchronous operation
  • Single pulse PFM operation mode at light load
  • Pass-through during shutdown
DC/DC converters
TPS61322 — 6-uA Quiescent Current, 1.8-A Switch Current Boost Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS61322EVM-001 — Boost Converter Evaluation Module for TPS61322DBZ

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61322EVM-001 — Boost Converter Evaluation Module for TPS61322DBZ

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS61322-BMC001 Evaluation Module (Rev. A) Nov 7, 2017
Certificate TPS61322EVM-001 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos