TPS61253AEVM-803

Boost Converter Evaluation Module for TPS61253A

TPS61253AEVM-803

Order now

Overview

With a wide input voltage range of 2.3 V to 5.5 V, the TPS6125xA supports applications powered by Li-Ion batteries with extended voltage range. This device operates at a regulated 3.5-MHz switching frequency. The TPS6125xA can be flexibly configured in the force PWM mode or the PFM mode. The PFM mode extends the battery life with high efficiency at light load while the force PWM mode is good for noise sensitive applications. TPS6125xA also provides the option of an ultrasonic mode which enables low acoustic noise at light load conditions. During shutdown, the load is completely disconnected from the battery.

Features
  • 2.3-5.5V input voltage range
  • Iout ≥ 1.5 A continuously at Vout = 5.0 V, Vin ≥ 3.3V
  • 3.5-MHz Switching Frequency
  • 50-uA Quiescent Current
  • True load disconnection during Shut Down
AC/DC & DC/DC converters (integrated FET)
TPS61253A 3.8-MHz, 5-V / 4-A Boost in 1.2-mm x 1.3-mm WCSP TPS61253E 3.8-MHz, 5.25-V / 4-A boost converter in 1.2-mm x 1.3-mm WCSP
Download View video with transcript Video

Order & start development

Evaluation board

TPS61253AEVM-803 — Boost Converter Evaluation Module for TPS61253A

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61253AEVM-803 Boost Converter Evaluation Module for TPS61253A

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS61253AEVM-803 User's Guide Mar 16, 2016
Certificate TPS61253AEVM-803 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.