TPS61252EVM-667

TPS61252EVM-667

Order now

Overview

Evaluation Module Board for 3.25 MHz, up to 6.5 V, Step-up (Boost) DC-DC Converter

TPS61252EVM-667 contains the Texas Instruments 3.25 MHz, up to 6.5 V, Step-up (Boost) DC-DC converter TPS61252 with an adjustable input current limit. The TPS61252 device provides a power supply solution for products powered by either a three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. The wide input voltage range is ideal to power portable applications like mobile phones or computer peripherals. The device has a resistor programmable (RILIM) input current limit and is suitable for a wide variety of applications

Features
  • Resistor Programmable Input Current Limit
  • Up to 92% Efficiency
  • VIN Range from 2.3 V to 6.0 V
  • Power Good Indicates the Appropriate Output Voltage Level
  • Adjustable Output Voltage up to 6.5 V
  • 100% Duty-Cycle Mode When VIN > VOUT
  • Load Disconnect and Reverse Current Protection
  • Double-sided, two-active-layer PCB with all components on top side
  • Active converter area of approximately 60 mm2
DC/DC converters
TPS61252 3.5-MHz, 1.5-A, 92% efficient boost converter, adjustable input current Limit, ±20% current accuracy
Download View video with transcript Video

Order & start development

Evaluation board

TPS61252EVM-667 — Evaluation Module Board for TPS61252 3.5MHz, 1.5A, 92% Efficient Step-up (Boost) Converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61252EVM-667 Evaluation Module Board for TPS61252 3.5MHz, 1.5A, 92% Efficient Step-up (Boost) Converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS61252 Evaluation Module Aug 26, 2010
Certificate TPS61252EVM-667 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos