TPS61251EVM-517

Evaluation Module for TPS61251 3.5MHz, 1.5A Current Limit, 92% Efficient Boost Converter

TPS61251EVM-517

Order now

Overview

This TPS61251EVM-517contains the Texas Instruments 3.25 MHz, up to 6.5 V, step-up DC-DC converter TPS61251 with an adjustable input current limit. The user's guide includes EVM specifications, recommended test setup, the schematic diagram, bill of materials, the board layout, and test data. The TPS61251 device provides a power supply solution for products powered by either a three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. The wide input voltage range is ideal to power portable applications like mobile phones or computer peripherals. The device has a resistor programmable (RILIM) average input current limit and is suitable for a wide variety of applications.

Features
  • Resistor Programmable Input Current Limit
  • Up to 92% Efficiency
  • VIN Range from 2.3 V to 6.0 V
  • Power Good Indicates the Appropriate Output Voltage Level
  • Adjustable Output Voltage up to 6.5 V
  • 100% Duty-Cycle Mode When VIN > VOUT
  • Load Disconnect and Reverse Current Protection
  • Double-sided, two-active-layer PCB with all components on top side
  • Active converter area of approximately 60 mm2
AC/DC & DC/DC converters (integrated FET)
TPS61251 3.5-MHz, 1.5-A, 92% efficient boost converter, adjustable input current Limit, ±10% current accuracy
Download View video with transcript Video

Order & start development

Evaluation board

TPS61251EVM-517 — Evaluation Module for TPS61251 3.5MHz, 1.5A Current Limit, 92% Efficient Boost Converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61251EVM-517 Evaluation Module for TPS61251 3.5MHz, 1.5A Current Limit, 92% Efficient Boost Converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC333.ZIP (198 KB)

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TPS61251EVM-517 EU Declaration of Conformity (DoC) Jan 2, 2019
White paper Complete Wireless M-Bus Solution (Rev. B) Nov 5, 2014
User guide TPS61251 Evaluation Module Aug 26, 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.