TPS61202EVM-179

TPS61202EVM-179 Evaluation Module

TPS61202EVM-179

Order now

Overview

The TPS61202EVM-179 is an evaluation module for the TPS61202 low input voltage synchronous boost converter. The TPS61202 provides a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery.

Features
  • Input voltage: 0.3 V to 5.5 V
  • Startup into full load at 0.5 V input voltage
  • Fixed output voltage: 5 V
  • Switch current limit: 1.5 A (max)
  • More than 90% efficiency at:
    • 600 mA output current at 3.3 V (VIN ≥ 1.2 V)
    • 600 mA output current at 5 V (VIN ≥ 3.3 V)
  • Quiescent current: < 55 μA
  • Package: 3x3 QFN
DC/DC converters
TPS61202 0.3-V input voltage, 5-V fixed output voltage boost converter with 1.3-A switches, 3-mm x 3-mm QF
Download View video with transcript Video

Order & start development

Evaluation board

TPS61202EVM-179 — TPS61202EVM-179 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61202EVM-179 TPS61202EVM-179 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS6120xEVM-179 Apr 2, 2007
Certificate TPS61202EVM-179 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos