TPS61178EVM-792

TPS61178 20-V, 10-A, Fully-Integrated Synchronous Boost Evaluation Module

TPS61178EVM-792

Order now

Overview

The TPS61178EVM helps to evaluate the electrical and thermal performance of the boost converter TPS61178. The components of the evaluation module are optimized for 6-V to 12-V input, 16-V output applications. The external components can be modified according to the datasheet for other operating condition.

Features
  • Wide VIN Range: 2.7 V to 20 V
  • Flexible VOUT Range: 4.5 V to 20 V
  • External Frequency Sync from 200 kHz to 2.2 MHz
  • Programmable Current Limit up to 10A
  • Load Disconnect when Shutdown
AC/DC & DC/DC converters (integrated FET)
TPS61178 20-V, 10-A fully integrated sync boost with load disconnect
Download View video with transcript Video

Order & start development

Evaluation board

TPS61178EVM-792 — TPS61178 20-V, 10-A, Fully-Integrated Synchronous Boost Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61178EVM-792 TPS61178 20-V, 10-A, Fully-Integrated Synchronous Boost Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* EVM User's guide TPS61178 Evaluation Board Feb 14, 2017
Certificate TPS61178EVM-792 EU Declaration of Conformity (DoC) Jan 2, 2019
Application note Optimizing the Radiated EMI of TPS61178EVM Mar 14, 2018
Application note The bq27426 Performace Under Dynamic Battery Voltage for Portable Audio Applicat Oct 9, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.