TPS61170EVM-316

TPS61170EVM-316 Evaluation Module

TPS61170EVM-316

Order now

Overview

The TPS61170EVM-316 facilitates evaluation of the TPS61170 1.2A High Voltage Boost Converter in a SEPIC configuration.

Features
3 V to 18 V Input Voltage Range High Output Voltage: Up to 38 V 1.2 A Integrated Switch 1.2 MHz Fixed Switching Frequency Programmable reference voltage using PWM signal or Easyscale Built-in Soft Start
DC/DC converters
TPS61170 1.2A Switch, 38V High Voltage Boost Converter in 2x2mm QFN Package TPS61170-Q1 3-V to 18-V wide input range, 1.2-A boost converter in 2-mm x 2-mm QFN package, AEC-Q100 qualified
Download View video with transcript Video

Order & start development

Evaluation board

TPS61170EVM-316 — TPS61170EVM-316 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61170EVM-316 TPS61170EVM-316 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS61170EVM-316 (Rev. A) Sep 25, 2008
Certificate TPS61170EVM-316 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos