TPS610985EVM-782

TPS610985 Ultra Low Quiescent Current Boost Evaluation Module

TPS610985EVM-782

Order now

Overview

The TPS610985 provides an ultra-low quiescent power supply solution for products powered by either a single cell or two-cell alkaline, one-cell coin cell battery or one-cell Li-Ion or Li-polymer battery. It integrates a load switch and can provide two separate output power rails. The main output VMAIN is an always-on output with 3V minimum voltage, and the additional output VSUB is the output of internal load switch, designed to supply a peripheral device.

The TPS610985 can provide total output currents up to 40 mA at a 3V output even when input voltage is decreased to 0.7V. The boost is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents.

Features
  • 300 nA ultra-low IQ in Light Load
  • 1.5mm x 1.5mm 6-SON Package
  • Integrated Load Switch
  • Up to 80% Efficiency at 10 μA Load Current
  • Two Modes Controlled by MODE pin
AC/DC & DC/DC converters (integrated FET)
TPS610985 Low input voltage, 3-V output voltage, synchronous boost converter with integrated load switch
Download View video with transcript Video

Order & start development

Evaluation board

TPS610985EVM-782 — TPS610985 Ultra Low Quiescent Current Boost Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS610985EVM-782 TPS610985 Ultra Low Quiescent Current Boost Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS610985 EVM User's Guide Feb 24, 2016
Certificate TPS610985EVM-782 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.