TPS610981EVM-674

TPS610981 Ultra Low Quiescent Current Boost Evaluation Module

TPS610981EVM-674

Order now

Overview

The TPS61098 provides an ultra-low quiescent power supply solution for products powered by either a single cell or two-cell alkaline, one-cell coin cell battery or one-cell Li-Ion or Li-polymer battery. It integrates a load switch or LDO, and can provide two separate output power rails. The main output VMAIN is an always-on output with 2V minimum voltage, and the additional output VSUB is the output of internal load switch or LDO, designed to supply a peripheral device.

The TPS61098 can provide total output currents up to 30 mA at a 3.3V output even when input voltage is decreased to 0.7V. The boost is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents.

Features

  • 300 nA ultra-low IQ in Light Load
  • 1.5mm x 1.5mm 6-SON Package
  • Integrated LDO/Load Switch
  • Up to 80% Efficiency at 10 μA Load Current
  • Two Modes Controlled by MODE pin

DC/DC converters
TPS61098 Low input voltage, 4.3-V output voltage, synchronous boost converter with integrated LDO TPS610981 Low input voltage, 3.3-V output voltage, synchronous boost converter with integrated LDO TPS610982 Low input voltage, 4.3-V output voltage, synchronous boost converter with integrated LDO TPS610985 Low input voltage, 3-V output voltage, synchronous boost converter with integrated load switch TPS610986 Low input voltage, 3.3-V output voltage, synchronous boost converter with integrated load switch TPS610987 4.3-V output voltage, synchronous boost converter with integrated LDO and VSUB active discharge
Download View video with transcript Video

Order & start development

Evaluation board

TPS610981EVM-674 — TPS610981 Ultra Low Quiescent Current Boost Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS610981EVM-674 TPS610981 Ultra Low Quiescent Current Boost Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS610981 Evaluation Module User's Guide Jun 19, 2015
Certificate TPS610981EVM-674 EC Declaration of Conformity (DoC) (Rev. A) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos