TPS61085-Q1EVM

TPS61085-Q1 Automotive Step-Up DC-DC Converter Evaluation Module

TPS61085-Q1EVM

Order now

Overview

The TPS61085-Q1EVM is an evaluation module (EVM) for evaluating the TPS61085-Q1 step-up DC-DC converter for automotive applications. It requires an input voltage from 2.3 to 6 V and will generate an output of 12 Volts. The enable/disable, switching frequency of 650 kHz or 1.2 MHz, and frequency-dependent inductor of 10 or 3.3 µH can be selected with jumper headers. All passive components are AEC-Q200 qualified and the switching diode is AEC-Q101 qualified.

Features
  • All AEC-Q100, AEC-Q101, and AEC-Q200 qualified components
  • 2.3 to 6-V Input Votlage Range
  • 12-V Default Output Voltage (0.1% Tolerance Feeback Resistors)
  • Output Current of at Least 400-mA
  • Selectable 650-kHz or 1.2-MHz Switching Frequency (and 10 or 3.3-µH Inductor)
AC/DC & DC/DC converters (integrated FET)
TPS61085A-Q1 650-kHz and 1.2-MHz, 18.5-V step-up DC/DC converter, AEC-Q100 qualified
Download View video with transcript Video

Order & start development

Evaluation board

TPS61085-Q1EVM — TPS61085-Q1 Automotive Step-Up DC-DC Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61085-Q1EVM TPS61085-Q1 Automotive Step-Up DC-DC Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS61085-Q1EVM User's Guide Nov 7, 2016
Certificate TPS61085-Q1EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.