TPS61040EVM-002

TPS61040EVM-002

Order now

Overview

The TPS61040EVM-002 is an evaluation tool for the SOT-23 TPS61040 inductive boost converter which can supply voltages up to 28V from input voltages in the range of 1.8V to 6V.

Features

The EVM is configured as white LED bias supply and the TPS61040 is set up to generate 20mA of bias current into four white LEDs from a single cell Li ion battery. The EVM can be modified to accomodate other battery chemistries or applications. The TPS61041 can be evaluated simply by replacing the TPS61040 IC on the EVM.

DC/DC converters
TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications TPS61040-Q1 1.8-V to 6-V input range, 400-mA boost converter, AEC-Q100 qualified TPS61041 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications TPS61041-Q1 1.8-V to 6-V input range, 250-mA boost converter, AEC-Q100 qualified
Download View video with transcript Video

Order & start development

Evaluation board

TPS61040EVM-002 — TPS61040 Boost Converter Evaluation Module for White LED Supply

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61040EVM-002 TPS61040 Boost Converter Evaluation Module for White LED Supply

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS61040EVM-002 White Light LED Bias Supply EVM (Rev. A) Sep 14, 2004
Certificate TPS61040EVM-002 EU Declaration of Conformity (DoC) Jan 2, 2019

Related design resources

Hardware development

EVALUATION BOARD
TPS61040EVM-001 TPS61040 Boost Converter Evaluation Module for LCD Supply, 18V/20mA

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos