TPS61022EVM-034

TPS61022RWU evaluation module

TPS61022EVM-034

Order now

Overview

TPS61022 is an 8-A boost converter with ultra-low input voltage. It features 0.5-V to 5.5-V input voltage range, 2.2-V to 5.5-V adjustable output voltage  and up to 8-A input current capability. It also features a special MODE pin to enable or disable the power save mode.

The TPS61022EVM-034 is the evaluation module for the TPS61022 with output voltage setting to 5-V.

Features
  • Input voltage range: 0.5 V to 5.5 V
  • Output voltage setting range: 2.2 V to 5.5 V
  • IOUT > 2 A at VOUT = 5 V when VIN > 1.8 V
  • < 30-µA quiescent current from VOUT
  • Pin selectable power save mode or forced PWM mode
AC/DC & DC/DC converters (integrated FET)
TPS61022 8-A boost converter with 0.5-V ultra-low input voltage
Download View video with transcript Video

Order & start development

Evaluation board

TPS61022EVM-034 — TPS61022RWU evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61022EVM-034 TPS61022RWU evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS61022EVM-034 Evaluation Module Jan 14, 2019
Certificate TPS61022EVM-034 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.