TPS60151EVM-359

Evaluation Module for TPS60151 140mA, 5V Charge Pump

TPS60151EVM-359

Order now

Overview

The TPS60151EVM-359 is a fully assembled and tested circuit for evaluating the TPS60151 140mA, 5V Charge Pump.

Features
  • 2.7V to 5.5V Input Voltage Range
  • Fixed Output Voltage of 5.0V
  • Output Reverse Current Protection
  • X2 Charge Pump
  • 1.5 MHz Switching Frequency
  • Maximum Output Current : 140mA
  • Typical 90µA Quiescent Current at no Load Condition (Skip mode)
  • Hardware En/Disable Function
  • Built-in Soft Start
  • Built-in Under Voltage Lock Out Protection
  • Thermal and Over Current Protection
AC/DC & DC/DC converters (integrated FET)
TPS60151 140mA, 5V Charge Pump in 2x2 QFN
Download View video with transcript Video

Order & start development

Evaluation board

TPS60151EVM-359 — Evaluation Module for TPS60151 140mA, 5V Charge Pump

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS60151EVM-359 Evaluation Module for TPS60151 140mA, 5V Charge Pump

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS60151EVM-359 EU Declaration of Conformity (DoC) Jan 2, 2019
User guide TPS60150EVM-359 User's Guide (Rev. C) Jul 2, 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.