The TPS56C231L evaluation module (EVM) is a single, D-CAP3™ mode, synchronous buck converter providing 1.2-V at 12-A from 4.5-V to 17-V input, requiring a very low external component count. The EVM uses D-CAP3™ control mode to provide a fast transient response, good line, load regulation, no requirement for external compensation, and supports low ESR output capacitors.
Features
- 4.5 V to 17 V input voltage range
- 0.6 V to 5.5 V output voltage range
- Up to 12 A output Current
- ECO mode and FCCM mode
- Adjustable soft-start time
- 3.5mm*3.5mm QFN package