TPS56A37EVM

TPS56A37 evaluation module

TPS56A37EVM

Order now

Overview

The TPS56A37 is a high-efficiency high-voltage-input easy-to-use synchronous buck converter. With the wide operating input voltage range of 4.5V to 28V, the TPS56A37 is designed for systems powered from 12V, 19V, 24V power-bus rails. The device supports up to 10A continuous output current. The output voltage range is from 0.6V to 13V. DCAP3™ control mode provides an easy-to-design stable regulation with few external components and supports cost-effective ceramic capacitors.

Features
  • 4.5V to 28V input voltage range
  • 0.6V to 13V output voltage range
  • 10A continuous output current capability
  • Large duty operation
  • PSM mode
  • Good efficiency and thermal performance
AC/DC & DC/DC converters (integrated FET)
TPS56A37 4.5V to 28V input, 10A synchronous buck converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS56A37EVM — TPS56A37 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS56A37EVM TPS56A37 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS56A37 Step-Down Converter Evaluation Module User's Guide PDF | HTML Dec 11, 2023
Certificate TPS56A37EVM EU Declaration of Conformity (DoC) PDF | HTML Nov 21, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.