TPS56837EVM

TPS56837 evaluation module 4.5-V to 28-V input, 8-A synchronous buck converter

TPS56837EVM

Order now

Overview

The TPS56837 is an 8 A synchronous buck converter operating from 4.5 V to 28 V input voltage (VIN), and its output voltage ranges from 0.6 V to 13 V. The proprietary D-CAP3™ mode enables low external component count, ease of design, optimization of the power design for power, size and efficiency. The device employs D-CAP3™ mode control that provides fast transient response with no external compensation components and an accurate feedback voltage. The control topology provides seamless transition between CCM operating mode at higher load condition and DCM operation at lighter load condition. Eco-mode™ allows the TPS56837 to maintain high efficiency at light load.

Features
  • 4.5 V to 28 V input voltage range
  • 0.6 V to 13 V 8 A output
  • Large duty operationPSM mode
  • Good efficiency and thermal performance
  • Pin to pin compatible with 6 A TPS56637
DC/DC converters
TPS56837 4.5-V to 28-V input, 8-A synchronous buck converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS56837EVM — TPS56837 evaluation module 4.5-V to 28-V input, 8-A synchronous buck converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS56837EVM TPS56837 evaluation module 4.5-V to 28-V input, 8-A synchronous buck converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS56837 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Aug 16, 2023
Certificate TPS56837EVM EU RoHS Declaration of Conformity (DoC) Dec 13, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos