TPS568236EVM

TPS56823 evaluation module

TPS568236EVM

Order now

Overview

The TPS56823 evaluation module (EVM) is a single, synchronous buck converter providing 5.1 V at 8 A from 6 V to 18 V input with D-CAP3™ mode and a very low external component count.

Features
  • 6 V to 18 V input voltage range
  • Adjustable 0.6 V to 5.5 V output voltage
  • 8 A max continuous output current
  • PSM mode and FCCM mode
  • Small 2 mm*3 mm QFN package
AC/DC & DC/DC converters (integrated FET)
TPS568236 4.5V-to-18V input, 8A synchronous step-down voltage regulator with on-time D-CAP3™ control mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS568236EVM — TPS56823 evaluation module

Supported products & hardware

TPS568236EVM TPS56823 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS568236 Step-Down Converter Evaluation Module PDF | HTML Aug 22, 2023
Certificate TPS568236EVM EU Declaration of Conformity (DoC) PDF | HTML Aug 23, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.