TPS568215EVM-762

TPS568215 Synchronous Step-Down SWIFT™ Converter Evaluation Module

TPS568215EVM-762

Order now

Overview

TPS568215EVM-762 is an 8 A synchronous converter evaluation module (EVM).  The EVM generates a 1.2 V output voltage from a nominal 12 V input.  The input voltage range is 4.5 V to 17 V with a typical start up voltage of 4.2 V.  The circuit is set upfor default operation frequency of 1.2 MHz.

Features
  • 4.5 V to 17 V input voltage
  • Selectable switching frequency, 1.2 MHz operation pre-set
  • Selectable current limit, 8 A output current pre-set
  • Selectable DCM/FCCM operation, FCCM pre-set
  • DCAP3 topology
AC/DC & DC/DC converters (integrated FET)
TPS568215 4.5-V to 17-V, 8-A synchronous SWIFT™ buck converter with D-CAP3 control TPS568215OA 4.5-V to 17-V, 8-A synchronous SWIFT™ buck converter with D-CAP3 control and Out-of-Audio™ mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS568215EVM-762 — TPS568215 Synchronous Step-Down SWIFT™ Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS568215EVM-762 TPS568215 Synchronous Step-Down SWIFT™ Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS568215 SWIFT™ Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Jun 24, 2021
Certificate TPS568215EVM-762 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.