TPS56637EVM

DC-DC Buck Convertor Evaluation Module

TPS56637EVM

Order now

Overview

The TPS56637 is an adaptive on-time D-CAP3™ mode synchronous step-down DC-DC converter, and is able to deliver 6-A continuous output current. This switch mode power supply (SMPS) IC is optimized for applications require very low-power consumption, such as printers, DTV and monitor, by providing an Ecomode™ (pulse-skipping). The TPS56637 integrates 30-V capable MOSFETs which is suitable for applications working from 24-V bus power lines. D-CAP3™ mode provides an easy-to-design, stable regulation with very little external components, and it supports cost effective ceramic capacitors. To widen more applications, TPS56637 provides both FCCM and Eco-mode for selection at light load operation. In addition, D-CAP3™ mode output can support up to 16 V.

Features
  • 4.5-V to 28-V Wide Input Range
  • Wide Output Voltage Range: 0.6 V to 16 V
  • 500-kHz D-CAP3™ Mode for Fast Transient Response with Ceramic Output Capacitors
  • Integrated 31-mΩ and 15-mΩ MOSFETs for High Efficiency
AC/DC & DC/DC converters (integrated FET)
TPS56637 4.5-V to 28-V, 6-A synchronous buck converter with ULQ-Mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS56637EVM-029 — DC-DC Buck Convertor Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS56637EVM-029 DC-DC Buck Convertor Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS56637 Buck Converter Evaluation Module User's Guide (Rev. B) PDF | HTML Jun 10, 2021
Data sheet TPS56637 4.5-V to 28-V Input, 6-A Synchronous Buck Converter datasheet (Rev. A) PDF | HTML Apr 11, 2019
Certificate TPS56637EVM-029 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.