TPS566238EVM

3-V to 18-V VIN, 6-A synchronous step-down converter evaluation module

TPS566238EVM

Order now

Overview

The TPS566238EVM evaluation module (EVM) is used to evaluate the TPS566238 device. The TPS566238 is a cost effective, high-voltage input, synchronous buck converter with integrated FETs. The TPS566238 operates with wider supply input voltage ranging from 3 V to 18 V. It uses DCAP3™ control mode to provide a fast transient response, good line, load regulation, no requirement for external compensation, and supports low ESR output capacitors. The TPS566238 is a high efficiency converter, and provides complete protection OVP, UVP, OCP, OTP and is combined power-good signal.

Features
  • 3-V to 18-V input voltage range
  • 0.6-V to 7-V output voltage range
  • Up to 6-A output current
  • Large duty operation
  • Fast transient response
  • 2-mm x 1.5-mm RQF package
DC/DC converters
TPS566238 3-V to 18-V input, 6-A synchronous step-down regulator with forced continuous conduction mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS566238EVM — 3-V to 18-V VIN, 6-A synchronous step-down converter evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS566238EVM 3-V to 18-V VIN, 6-A synchronous step-down converter evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS566238 Buck Converter Evaluation Module User's Guide (Rev. B) PDF | HTML Jun 25, 2021
Certificate TPS566238EVM EU Declaration of Conformity (DoC) May 29, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos