TPS564252EVM

TPS564252 evaluation module for 4-A, synchronous step-down converter

TPS564252EVM

Order now

Overview

TPS564252 evaluation module (EVM) is a simple, easy-to-use, 4 A synchronous step-down converter in SOT563 package. TPS564252EVM is a fully assembled and tested circuit for evaluating the TPS564252 step-down converter. This EVM operates from 3 V to 16 V input, 12 V nominal, and provides a 1.05 V output at 4 A. It also includes AC signal injection terminals for feedback loop measurements.

Features
  • 3 V to 16 V input voltage range
  • 0.6 V to 7 V output voltage range
  • Up to 4 A output Current
  • ECO mode
  • Fast transient response
DC/DC converters
TPS564252 3-V to 17-V input voltage, 4-A ECO mode, synchronous buck converter
Download View video with transcript Video
Important note
TPS564252EVM is a prototype evaluation module and is available in limited quantities.

Order & start development

Evaluation board

TPS564252EVM — TPS564252 evaluation module for 4-A, synchronous step-down converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS564252EVM TPS564252 evaluation module for 4-A, synchronous step-down converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS564252, TPS564255, and TPS564257 Step-Down Converter Evaluation Module (Rev. A) PDF | HTML May 1, 2023
Certificate TPS564252EVM EU RoHS Declaration of Conformity (DoC) Nov 17, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos