TPS564242 is a simple, easy-to-use, 4 A synchronous step-down converter in SOT563 package. TPS564242EVM is a fully assembled and tested circuit for evaluating the TPS564242 step-down converter. TPS564242EVM operates from 3-V to 16-V input (12-V nominal) and provides a 1.05-V output at 4A. It also includes AC signal injection terminals for feedback loop measurements.
Features
- 3 V to 16 V input voltage range
- 0.6 V to 7 V output voltage range
- Up to 4A output current
- ECO mode and FCCM mode
- Fast transient response
- 1.6mm*1.6mm DRL package