TPS56339EVM

3-A regulator evaluation module

TPS56339EVM

Order now

Overview

The TPS56339 evaluation module (EVM) is used to evaluate the TPS56339.The TPS56339 is an Advanced Emulated Current Mode (AECM) synchronous step-down DC/DC converter, being able to deliver 3-A continuous output current, providing an advance Eco-mode™ to maintain high light load efficiency. The TPS56339 integrates 26-V capable MOSFETs which is suitable for applications working from 19-V bus power lines. The TPS56339 employs AECM control architecture that can get both fix switching frequency and fast load transient performance, providing ease of filter design to overcome EMI noise. The internal adaptive zero adjustment eliminate the need for external compensation over a wide output range up to 16 V.

Features
  • Wide input range: 4.5 V to 24 V
  • Wide output voltage range: 0.8 V to 16 V or 95%*VIN
  • Advance emulated current mode control for fix switching frequency and fast transient response with ceramic output capacitors
  • Advanced Eco-mode™ for high light load efficiency
AC/DC & DC/DC converters (integrated FET)
TPS56339 4.5-V to 24-V input, 3-A output synchronous buck converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS56339EVM — 3-A regulator evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS56339EVM 3-A regulator evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS56339 Step-Down Converter Evaluation Module User's Guide (Rev. C) PDF | HTML Jul 6, 2021
Data sheet TPS56339 4.5-V to 24-V Input, 3-A Output Synchronous Buck Converter datasheet (Rev. A) PDF | HTML May 15, 2019
Certificate TPS56339EVM EU Declaration of Conformity (DoC) (Rev. A) Apr 8, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.