TPS563300EVM

3.8-V to 28-V input, 3-A synchronous step-down converter evaluation module

TPS563300EVM

Order now

Overview

The TPS563300 evaluation module (EVM) is a high efficiency, easy-to-use synchronous buck converter. With the wide input voltage range of 3.8 V to 28 V, the device is ideally suited for systems powered from 5 V, 12 V, 19 V, 24 V power-bus rails. The device supports up to 3 A continuous output current, 0.8 V to 22 V output voltage and maximum 98% duty cycle operation. The device employs fixed-frequency peak current control mode for fast transient response and good line and load regulation.

Features
  • 3.8 V to 28 V input voltage range
  • 0.8 V to 22 V output voltage range
  • Up to 3 A output Current
  • PFM, PSM, Eco-Mode
  • 8 pin 1.6 mm x 2.1 mm SOT583 package
AC/DC & DC/DC converters (integrated FET)
TPS563300 3.8-V to 28-V Input, 3-A synchronous buck converter in SOT-583 package
Download View video with transcript Video

Order & start development

Evaluation board

TPS563300EVM — 3.8-V to 28-V input, 3-A synchronous step-down converter evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS563300EVM 3.8-V to 28-V input, 3-A synchronous step-down converter evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS563300EVM-226 3-A Regulator Evaluation Module PDF | HTML Oct 10, 2022
Certificate TPS563300EVM EU RoHS Declaration of Conformity (DoC) Mar 22, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.