TPS563252 EVM is a prototype evaluation module and is available in limited quantities.
TPS563252EVM
TPS563252 evaluation module for 3-A, synchronous step-down converter in SOT563
TPS563252EVM
Overview
TPS563252 evaluation module (EVM) is a simple, easy-to-use, 3-A synchronous step-down converter in SOT563 package. TPS563252EVM is a fully assembled and tested circuit for evaluating the TPS563252 step-down converter. TPS563252EVM operates from 3-V to 16-V input, 12-V nominal, and provides a 1.05-V output at 3-A. It also includes AC signal injection terminals for feedback loop measurements.
Features
- 3 V to 16 V input voltage range
- 0.6 V to 7 V output voltage range
- Up to 3 A output Current
- ECO mode and FCCM mode
- Fast transient response
AC/DC & DC/DC converters (integrated FET)
Order & start development
Evaluation board
TPS563252EVM — TPS563252 evaluation module for 3-A, synchronous step-down converter in SOT563
In stock
Limit:
Out of stock on TI.com
Not available on TI.com
TPS563252EVM — TPS563252 evaluation module for 3-A, synchronous step-down converter in SOT563
Technical documentation
=
Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type | Title | Date | ||
---|---|---|---|---|
* | EVM User's guide | TPS563252 and TPS563257 Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | Mar 22, 2023 |
Certificate | TPS563252EVM EU RoHS Declaration of Conformity (DoC) | PDF | HTML | Jul 28, 2022 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.