TPS563249EVM-031

3-A, regulator evaluation module

TPS563249EVM-031

Order now

Overview

The TPS563249 is a simple, easy-to-use, 3-A synchronous step-down converter in SOT-23 package. The device is optimized to operate with minimum external component counts and also optimized to achieve low standby current. This switch mode power supply (SMPS) device employs D-CAP2 mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.TPS563249 operates in Forced Continuous Conduction Mode (FCCM), which maintains fixed 1.4-MHz switching frequency during light load operation and eliminates system interference. The TPS563249 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to +125°C junction temperature.

Features
  • Supports  4.5 V to 17 V Power Bus
  • Synchronous buck converter with integrated FETs
  • DCAP2 control
  • Internal soft start
  • 3-A output current
AC/DC & DC/DC converters (integrated FET)
TPS563240 17-V, 3-A, 1.4-MHz synchronous step-down voltage regulator TPS563249 17-V, 3-A, constant 1.4-MHz synchronous step-down voltage regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS563249EVM-031 — 3-A, regulator evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS563249EVM-031 3-A, regulator evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS563249 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Jul 6, 2021
Certificate TPS563249EVM-031 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.