TPS562219AEVM-663

TPS562219A, 2A Synchronous Step-Down Converter Evaluation Module

TPS562219AEVM-663

Order now

Overview

The TPS562219A is a simple, easy-to-use, wide-Vin, 2-A synchronous step-down converter.  The TPS562219A employs D-CAP2™ mode control that provides a fast transient response and supports both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components. The TPS562219A operates in forced CCM mode at light loads.  The TPS562219A also features adjustable slow start time and a dedicated PWRGD pin.  The TPS562219AEVM-663 evaluation module operates from an input voltage range of 4.5 V to 17 V and supplies a 1.05 V output voltage at up to 2 A load current.

Features
  • Supports  5 V, 12 V and 15 V  power bus
  • Synchronous Buck Converter with integrated FETs
  • DCAP2 Control
  • Internal Soft Start
  • 2 A Output Current
AC/DC & DC/DC converters (integrated FET)
TPS562219A 17V Input, 2A Synchronous Step-Down Regulator in SOT-23 With Power-good and Soft-start
Download View video with transcript Video

Order & start development

Evaluation board

TPS562219AEVM-663 — TPS562219A, 2A Synchronous Step-Down Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS562219AEVM-663 TPS562219A, 2A Synchronous Step-Down Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS562219A Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Jul 12, 2021
Certificate TPS562219AEVM-663 EU Declaration of Conformity (DoC) Jan 2, 2019
Data sheet TPS56x219A 4.5-V to 17-V Input, 2-A, 3-A Synchronous Step-Down Voltage Regulator in 8 Pin SOT-23 datasheet PDF | HTML Nov 16, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.