TPS55386EVM-363

TPS55386 13.2V Input, 3.3 & 5V Dual Output, 3A Evaluation Module

TPS55386EVM-363

Order now

Overview

The TPS55383EVM-363 evaluation module (EVM) is a dual non-synchronous buck converter providing fixed 5.0V and 3.3V output at up to 3A each from a 12-V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS55386 600kHz Dual Non-Synchronous Buck Converter with integral high-side FET. TPS55386EVM-363 is designed to use a regulated 12V (+10% /-20%) bus to produce two regulated power rails, 5.0V and 3.3V at up to 3A of load current each. TPS55386EVM-363 is designed to demonstrate the TPS55386 in a typical 12-V bus system while providing a number of test points to evaluate the performance of the TPS55386 in a given application. The EVM can be modified to other input or output voltages by changing some of the components.

Features
  • 12 V +10% /-20% input range
  • 5.0 V and 3.3 V fixed output voltage, adjustable with resistor change
  • 3Adc Steady State Output Current (3A Peak)
  • 600kHz switching frequency (Fixed by TPS55386)
  • Internal switching MOSFET and external Rectifier Diode
  • Double Sided 2 Active Layer PCB with all components on top side (Test Point signals routed oninternal layers)
  • Active Converter area of less than 2.5 square inch < 1.15" X 2.15"
  • Convenient test points for probing switching waveforms and non-invasive loop response testing
AC/DC & DC/DC converters (integrated FET)
TPS55383 4.5V to 28V Input, Dual 3A Outputs, 300kHz Step-Down Converter with External Compensation TPS55386 4.5V to 28V Input, Dual 3A Outputs, 600kHz Step-Down Converter with External Compensation
Download View video with transcript Video

Order & start development

Evaluation board

TPS55386EVM-363 — TPS55386 13.2V Input, 3.3 & 5V Dual Output, 3A Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS55386EVM-363 TPS55386 13.2V Input, 3.3 & 5V Dual Output, 3A Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide Using the TPS55386EVM-363 A 12V Input 5.0V & 3.3V Output 3A Non-Sync Buck Conver Nov 7, 2008
Certificate TPS55386EVM-363 EU Declaration of Conformity (DoC) Jan 2, 2019
Data sheet TPS5538X 3-A DUAL NON-SYNCHRONOUS CONVERTER WITH INTEGRATED HIGH-SIDE MOSFET datasheet Sep 26, 2008

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.