TPS55332EVM

TPS55332EVM Evaluation Module

TPS55332EVM

Order now

Overview

The Texas Instruments TPS55332EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS55332 Switch Mode Power Supply - Boost Regulator. The device offers configurability and can be setup to operate at a switching frequency from 80kHz to 2.2MHz.

Features
  • Withstands Transients up to 60 V, Boost Input Operating Range of 1.5 V to 40 V (VIN)
  • Asynchronous Switch Mode Regulator with External Components (L and C), Output up to 0.5 A (max) in Boost Mode
  • 2.5 V ± 1.5% Feedback Voltage Reference
  • 80 kHz to 2.2 MHz Switching Frequency
  • High Voltage Tolerant Enable Input for On/Off State
  • Soft Start on Enable Cycle
  • Slew Rate Control on Internal Power Switch
  • External Clock Input for Synchronization
  • External Compensation for Wide Bandwidth Error Amplifier
  • Programmable Power on Reset Delay
  • Reset Function Filter Time for Fast Negative Transients
  • Programmable Undervoltage Output Monitoring, Issuance of Reset if Output Falls Below Set Threshold
  • Thermal Shutdown to Protect Device During Excessive Power Dissipation
  • ILIM Threshold Protection (Current Limit)
  • Operating Junction Temperature Range: -40°C to 150°C
  • Thermally Enhanced 20-Pin HTSSOP PowerPAD Package
  • APPLICATIONS
    • Lighting
    • Battery Powered Applications
    • Qualified for Automotive Applications
  • AC/DC & DC/DC converters (integrated FET)
    TPS55332-Q1 1.5-V to 60-V wide input range, 3-A boost converter with voltage supervisor, AEC-Q100 qualified
    Download View video with transcript Video

    Order & start development

    Evaluation board

    TPS55332EVM — TPS55332EVM Evaluation Module

    Supported products & hardware
    In stock
    Limit:
    Out of stock on TI.com
    Not available on TI.com

    TPS55332EVM TPS55332EVM Evaluation Module

    close
    Version: null
    Release date:
    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical documentation

    star
    = Top documentation selected by TI
    No results found. Please clear your search and try again.
    View all 2
    Type Title Date
    * EVM User's guide TPS55332EVM USer's Guide Jul 6, 2009
    Certificate TPS55332EVM EU Declaration of Conformity (DoC) Jan 2, 2019

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support.