The TPS55285EVM-053 evaluation module (EVM) is designed to demonstrate the features and functionality of the TPS55285 device, which is a high-performance, high-efficiency synchronous buck-boost converter with I²C interface. The TPS55285 also verifies safe operating with an optional output current limit and hiccup-mode protection in sustained overload conditions.
Features
- Input voltage range: 3V to 22V
- Output voltage: 0.8 to 22V
- 8A average inductor current limit
- Adjustable switching frequency 400kHz, 800kHz, 1.6MHz, and 2.2MHz
- I²C Interface