TPS54425EVM-608

Evaluation Module for TPS54425 4.5V to 18V Input, 4A Synchronous Step-Down Converter

TPS54425EVM-608

Order now

Overview

The TPS54425EVM-608 is a fully assembled and tested circuit for evaluating the TPS54425 Synchronous Step-Down SWIFT™ Converter. The TPS54425EVM-608 operates from a 4.5V to 18V input and delivers a 1.05V output at 4A.

Features
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VCC Input Voltage Range: 4.5 V to 18 V
  • Wide VIN Input Voltage Range: 2 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FETs Optimized for Lower Duty Cycle Applications
  • High Efficiency, less than 10uA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700kHz Switching Frequency
  • Cycle-By-Cycle Overcurrent Limit
  • Power Good Output
AC/DC & DC/DC converters (integrated FET)
TPS54425 4.5V to 18V Input, 4A Synchronous Step-Down Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54425EVM-608 — Evaluation Module for TPS54425 4.5V to 18V Input, 4A Synchronous Step-Down Converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54425EVM-608 Evaluation Module for TPS54425 4.5V to 18V Input, 4A Synchronous Step-Down Converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide TPS54425 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Sep 2, 2021
Certificate TPS54425EVM-608 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.