TPS54314EVM

3-A, 3-6 Vin DC/DC Converter with 1.8V Fixed Output

TPS54314EVM

Order now

Overview

Recommended tool:
TPS54318 is the recommended alternative to the TPS5431X devices. Please refer to the TPS54318EVM for new device evaluation.


The TPS54314EVM kit allows the designer to evaluate the TPS54314 synchronous buck DC/DC converter with integrated 3 A MOSFETs. The input voltage range is 3-6 V and the output voltage is 1.8 V. Other voltages are possible by replacing the IC with another fixed output version of the TPS5431x family. The TPS5431x is ideal for regulating the voltage in point of load applications from a 3.3 V or 5 V rail for high current DSPs, FPGAs, ASICs and microcontrollers.

Please see the TPS54314EVM User's Guide document (SLLU036) for more information on module specifications and modification.

Features
  • Internal compensation for quick design
  • Oversized inductor pad for easy component modification
  • Only 6 external components
  • Less than 1 square inch of board space
  • 2 % regulation accuracy
  • Supported by SWIFT Designer software tool
AC/DC & DC/DC converters (integrated FET)
TPS54311 3V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter with 0.9V Output  TPS54312 3V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter with 1.2V Output  TPS54313 3V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter with 1.5V Output  TPS54314 3V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter with 1.8V Output  TPS54315 3V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter with 2.5V Output  TPS54316 3V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter with 3.3V Output 
Download View video with transcript Video

Order & start development

Evaluation board

TPS54314EVM — 3-A, 3-6 Vin DC/DC Converter with 1.8V Fixed Output

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54314EVM 3-A, 3-6 Vin DC/DC Converter with 1.8V Fixed Output

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TPS54314EVM EU Declaration of Conformity (DoC) Jan 2, 2019
Data sheet TPS5431x 3-V to 6-V Input, 3-A Output Synchronous Buck PWM Switcher With Integrated FETs (SWIFT™) datasheet (Rev. C) PDF | HTML Jan 15, 2015
User guide TPS54314 3-A Internally Compensated DC/DC Converter EVM (Rev. A) Nov 8, 2002

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.