TPS54308EVM-876

TPS54308 4.5V to 28V Input, 3A Output Synchronous Step-Down Converter Evaluation Module

TPS54308EVM-876

Order now

Overview

The TPS54308 DC/DC converter is designed to provide up to a 3-A output from an input voltage source of 8 V to 28 V.  In order to aviod swtiching frequency drop into audio and introduce the audible issue under light load, the TPS54308 operates under force PWRM mode.

Th TPS54308EVM-876 evaluation module (EVM) is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54308 regulator. The switching frequency is internally set at a nominal 340 kHz. The high-side and low-side MOSFETs are incorporated in the TPS54308 package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs allow the TPS54308 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are incorporated in the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54308 provides an adjustable undervoltage lockout input. The absolute maximum input voltage is 30 V for the TPS54308EVM-876.

Features
  • Two 88mΩ/40mΩ MOSFET for 3A continuous output current
  • 0.6V internal voltage reference
  • Forced CCM operating mode
  • Monotonic start-up into pre-biased output
AC/DC & DC/DC converters (integrated FET)
TPS54308 4.5-V to 28-V Input, 3-A output, synchronous 350-kHz FCCM step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54308EVM-876 — TPS54308 4.5V to 28V Input, 3A Output Synchronous Step-Down Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54308EVM-876 TPS54308 4.5V to 28V Input, 3A Output Synchronous Step-Down Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS54308EVM-876 3-A Regulator Evaluation Module May 30, 2017
Certificate TPS54308EVM-876 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.