TPS54260EVM-597

TPS54260EVM-597

Order now

Overview

The TPS54260 dc/dc converter is designed to provide up to a 2.5A output from an input voltage source of 3.5V to 60V. Rated input voltage and output current range for the evaluation module are given in Table 1 of the User Guide. This evaluation module is designed to demonstrate the small, printed-circuit-board areas that may be achieved when designing with the TPS54260 regulator. The switching frequency is internally set at a nominal 500 kHz. The high-side MOSFET is incorporated inside the TPS54260 package along with the gate drive circuitry. The low drain-to-source on-resistance of the MOSFET allows the TPS54260 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54260 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 60 V for the TPS54260EVM-597.

DC/DC converters
TPS54260 — 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode TPS54260-EP — 3.5-V to 60-V Input, 2.5A Step-Down Converter With Eco-mode™ TPS54260-Q1 — Automotive 3.5V to 60V, 2.5A Step-down Converter with Eco-Mode™
Download View video with transcript Video

Order & start development

Evaluation board

TPS54260EVM-597 — 2.5A, 10.8 to 13.2 Vin, SWIFT™ Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54260EVM-597 — 2.5A, 10.8 to 13.2 Vin, SWIFT™ Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS54260EVM-597 2.5-A, SWIFT™ Regulator Evaluation Module Mar 9, 2010
Certificate TPS54260EVM-597 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos