TPS54233EVM-373

Evaluation Module for TPS54233 Step-Down Converter with Eco-mode

TPS54233EVM-373

Order now

Overview

The TPS54233 dc/dc converter is designed to provide up to a 2 A output from an input voltage source of 3.5 V to 28 V. Rated input voltage and output current range for the evaluation module are given in Table 1 of the User Guide. This evaluation module is designed to demonstrate the small printed-circuit-board areas that maybe achieved when designing with the TPS54233 regulator. The switching frequency is internally set at a nominal 300 kHz. The high-side MOSFET is incorporated inside the TPS54233 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFET allows the TPS54233 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54233 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 30 V for the TPS54233EVM-373.

AC/DC & DC/DC converters (integrated FET)
TPS54233 3.5 to 28V Input, 2A, 300kHz Step-Down Converter with Eco-mode TPS54233-Q1 Automotive 3.5V to 28V, 300kHz Fixed Frequency 2A Buck Converter with Eco-Mode™
Download View video with transcript Video

Order & start development

Evaluation board

TPS54233EVM-373 — Evaluation Module for TPS54233 Step-Down Converter with Eco-mode

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54233EVM-373 Evaluation Module for TPS54233 Step-Down Converter with Eco-mode

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide TPS54233 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Oct 26, 2021
Certificate TPS54233EVM-373 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.