TPS54228EVM-686

Evaluation Module for TPS54228 Synchronous Step-Down Converter with Light Load Efficiency

TPS54228EVM-686

Order now

Overview

The TPS54228EVM-686 is a fully assembled and tested circuit for evaluating the TPS54228 synchronous step-down converter with light load efficiency. The TPS54228EVM-686 operates from a 4.5V to 18V input and provides a 1.05V output at 2A.

Features
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide Vin Input Voltage Range: 4.5V to 18V
  • Output Voltage Range: 0.76 V to 7.0 V
  • Highly Efficient Integrated FETs Optimized for Lower Duty Cycle Applications - 160mOhm (High Side) and 110mOhm (Low Side)
  • High Efficiency, less than 10uA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft start
  • Pre-Biased Soft Start
  • 700kHz Switching Frequency (fsw)
  • Cycle by Cycle Over-Current Limit
  • Auto Skip mode
AC/DC & DC/DC converters (integrated FET)
TPS54228 4.5V to 18V Input, 2-A Synchronous Step-Down Converter with Eco-mode™
Download View video with transcript Video

Order & start development

Evaluation board

TPS54228EVM-686 — Evaluation Module for TPS54228 Synchronous Step-Down Converter with Light Load Efficiency

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54228EVM-686 Evaluation Module for TPS54228 Synchronous Step-Down Converter with Light Load Efficiency

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide TPS54228 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Oct 27, 2021
Certificate TPS54228EVM-686 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.