TPS54226EVM-539

TPS54226EVM-539

Order now

Overview

The TPS54226EVM-539 is a fully assembled and tested circuit for evaluating the TPS54428 synchronous step-down converter. The TPS54226EVM-539 operates from a 4.5-V to 18-V input and provides a 1.05-V output up to 2 A. The main control loop of TPS54226 uses D-CAP2™ mode control, which provides a very fast transient response without the need for external components in phase compensation. This solution also provides flexibility with adjsutable soft start feature and ingrated power good function.

Features
  • Fast load transient response
  • Integrated power good function
  • Low output ripple and allows ceramic output capacitor
  • Highly efficient integrated MOSFETs optimized for low duty cycle applications
  • Adjustable soft start
  • Pre-biased soft start
  • 650-kHz switching frequency operation
  • Eco-mode: highly efficient in light load conditions
DC/DC converters
TPS54226 4.5V to 18V Input, 2A Synchronous Step-Down Converter with Eco-Mode™
Download View video with transcript Video

Order & start development

Evaluation board

TPS54226EVM-539 — TPS54226 Step-Down DCAP2 Mode Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54226EVM-539 TPS54226 Step-Down DCAP2 Mode Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS54226 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Oct 27, 2021
Certificate TPS54226EVM-539 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos