TPS542025EVM

TPS542025 evaluation module

TPS542025EVM

Order now

Overview

The TPS542025 evaluation module (EVM) is a simple, easy-to-use, 2A synchronous step-down converter in a SOT236 package. The TPS542025EVM is a fully assembled and tested circuit for evaluating the TPS542025 step-down converter. The TPS542025EVM operates from 5V to 30V input, 24V nominal, and provides a 5V output at 2A. The EVM also includes alternating current (AC) signal injection terminals for feedback loop measurements.

Features
  • 4.5V to 30V input voltage range
  • 5V output voltage
  • 2A continuous output current capability
  • Supports low drop out
  • Eco-mode at light load
DC/DC converters
TPS542025 4.5V to 30V input, 2A, 500kHz synchronous buck converter
Download View video with transcript Video
Important note
TPS542025EVM is a prototype evaluation module and is available in limited quantities.

Order & start development

Evaluation board

TPS542025EVM — TPS542025 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS542025EVM TPS542025 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS542025 Step-Down Converter Evaluation Module PDF | HTML Feb 18, 2025
Certificate TPS542025EVM EU Declaration of Conformity (DoC) Dec 16, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos