TPS53515EVM-587

TPS53515EVM-587

Order now

Overview

The TPS53515EVM-587 is designed to help the user easily evaluate and test the operation and functionality of the TPS53515 buck converter. The EVM converts a 1.5-V to 18-V input voltage to a regulated 1.2-V output voltage that delivers up to 12 A in a 4.5-mm x 3.5-mm QFN package. This board includes jumpers for easy evaluation of the enable and mode selection functions and has test points for convient probing of critical waveforms.

Features
  • D-CAP3™ control mode for fast transient response and low external component count
  • 0.5%, 600-mV reference voltage enables tight output voltage regulation accuracy
DC/DC converters
TPS53515 — 1.5-V to 18-V, 12-A synchronous SWIFT™ buck converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS53515EVM-587 — TPS53515EVM-587 1.5V to 22V Input Step-Down Converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS53515EVM-587 — TPS53515EVM-587 1.5V to 22V Input Step-Down Converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS53515 Step-Down Converter Evaluation Module User's Guide (Rev. C) PDF | HTML Nov 10, 2021
Certificate TPS53515EVM-587 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos