TPS51116EVM-001

TPS51116 Memory Power Solution, Synchronous Buck Controller Evaluation Module

TPS51116EVM-001

Order now

Overview

The TPS51116EVM evaluation module (EVM) is a dual-output converter for DDR and DDRII memory modules. It uses a 10 A synchronous buck converter to provide the core voltage (VDDQ) for DDR memory modules. The EVM is designed to use a 4.5 V to 28 V supply voltage and a 4.75 V to 5.25 V controller bias supply. This allows the EVM to start up from a single 5 V supply or operate from a wide range of supply voltages with low power 5 V bias supply. The TPS51116EVM provides several jumpers and switches to allow the user to evaluate all of the TPS51116's configurations including lossless RDS(on) or resistive current sensing, current mode or D-CAP™ semi-hysteretic operation, DDR or DDRII voltage standards and the S3 and S5 sleep states.

Features
  • Up to 85% efficiency on the VDDQ switching regulator output
  • Dual switching regulator / LDO output for both DDR core and termination voltages
  • ± 3 A sink/source termination voltage LDO regulator
  • 10 mA termination reference voltage for DDR input reference
  • User selectable DDR and DDRII or externally referenced supply voltages
  • User selectable switching regulator or external supply source for LDO termination regulator
  • Switches available for testing S3 and S5 sleep states
DDR memory power ICs
TPS51020 Dual, DDR selectable, Synchronous buck controller

 

MOSFETs
CSD17307Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 12.1 mOhm CSD17505Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.5 mOhm

 

Multi-channel ICs (PMICs)
TPS51100 3A Source/Sink DDR terminator Regulator TPS51116 Complete DDR, DDR2, DDR3, DDR3L, LPDDR3 and DDR4 power solution synchronous buck controller, 3A LDO TPS51116-EP Enhanced Product DDR1, DDR2, DDR3 Switcher and LDO
Download View video with transcript Video

Order & start development

Evaluation board

TPS51116EVM-001 — TPS51116 Memory Power Solution, Synchronous Buck Controller Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS51116EVM-001 TPS51116 Memory Power Solution, Synchronous Buck Controller Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the TPS51116 (Rev. A) Nov 12, 2008
Certificate TPS51116EVM-001 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos