TPS50601ASPEVM-D

TPS50601A-SP dual-operation evaluation module

TPS50601ASPEVM-D

Order now

Overview

The TPS50601A-SP is a radiation hardened, 7-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs.  The device offers optimum electrical and radiation performance in a very small, thermally enhanced 20-pin ceramic, dual in-line flatpack package.

This dual version of the board allows evaluation of the device in master-slave configuration for a total output current of 12 A.

Features
  • Radiation Hardened synchronous step down converter with thermally enhanced package
  • Current mode control with cycle by cycle current limiting
  • Configurable switching frequency from 100 kHz to 1 MHz
  • ±1.5% accurate internal voltage reference
  • Adjustable soft start through external capacitor
DC/DC converters
TPS50601A-SP Radiation-hardened, QML-V, 3V to 7V input, 6A synchronous step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS50601ASPEVM-D — TPS50601A-SP dual-operation evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS50601ASPEVM-D TPS50601A-SP dual-operation evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS50601A-SP dual regulator evaluation module (EVM) Feb 15, 2019
Certificate TPS50601ASPEVM-D EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos